Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price RM 1,172

Typically Configured Price RM 1,172

Typical Configuration

U1115A Bluetooth class 1 (100meter) remote logging display

  • U1115A-ABA Operating Instruction Manual in English, Printed
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price RM 1,172

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Displays measurements such as voltage, current and more wirelessly
  • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
  • View readings of up to 4 handheld digital multimeters (DMMs) or clamp meters simultaneously
  • Compatible with Keysight U1177A/U1117A IR-to-Bluetooth Adapter
  • 60,000 points interval logging
  • Download logged data to a PC via Bluetooth connection
  • Micro USB external power port
  • Indoor and outdoor viewing mode
     

Description

U1115A Remote Logging Display is a dedicated display that allows you to view measurements safely from an extended range of up to 100 meters when used with the U1117A Bluetooth adapter or 10 meters with the U1177A Bluetooth adapter.

You can view and log test measurements of up to four handheld digital multimeters (DMM) and clamp meters simultaneously using this remote display. It works with all existing Keysight U1200 series handheld meters*. U1115A is compatible with U1177A or U1117A Bluetooth adapter which adds Bluetooth connectivity to your Keysight handheld digital multimeter or clamp meter. With either Bluetooth adapter , you can just place your DMM(s) or clamp meter(s) at desired measurement points especially at hazardous or hard to reach areas and view the measurements using the U1115A remote display from a safe distance. Last but not least, you can download logged data in U1115A to a PC via Bluetooth connection using Keysight Handheld Meter Logger Software.

Click here to download Keysight Handheld Meter Logger Software.

*U1240 series requires U1179A IR Connectivity Bracket and is sold separately. Please refer to the U1115A’s Options & Accessories page for more info .The Keysight U1200 series handheld meters include the U1230 series (U1231A, U1232A and U1233A), the U1240 series (U1241B and U1242B), the U1250 series (U1251B, U1252B and U1253B), the U1270 series (U1271A, U1272A, U1273A and U1273AX), the U1210 series (U1211A, U1212A and U1213A)

Current country type approval allows the U1115A to be shipped only to the following countries:
United States, Canada, Brazil, Austria, Belgium, Bulgaria, Cyprus, Czech Republic, Denmark, England (UK), Estonia, Finland, France, Germany, Greece, Hungary, Ireland, Italy, Latvia, Lithuania, Luxembourg, Malta, The Netherlands, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Sweden, Iceland, Liechtenstein, Norway, Switzerland, Croatia, Macedonia, Turkey, Israel, Kazakhstan, Algeria, Benin, Burkina Faso, Cameroon, Central African Republic, Congo, Democratic Republic of Congo, Equatorial Guinea, Gabon, Ivory Coast, Lebanon, Madagascar, Mali, Niger, Rwanda, Togo, Colombia, El Salvador, Guatemala, Panama, Vietnam, Hong Kong, Australia, New Zealand, India, Singapore, Thailand, China, Japan, Taiwan, Ukraine
 

Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.