Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N9417S/N9462B 7500 ILM Atomic Force Microscope

Product Status: Retiré du marché | Support disponible
Ce produit n’est plus disponible

Aucun remplacement pour ce produit.

Key Features & Specifications

Notice for European Union Customers: This product is not updated to EU RoHS compliance, therefore Keysight will only continue to sell this product to EU member states until 31 December 2016. Please contact your local sales representative for questions and recommended alternative product(s).

  • High-resolution atomic force microscope on an inverted optical microscope allows simultaneous AFM and fluorescence imaging
  • Top-down scanner design enables effortless setup
  • Inverted optical view, open-top viewing access, and top illumination provide superior optical contrast
  • Rigid stage mounting provides low noise floor for sub-nanometer resolution
  • Patented MAC Mode option provides gentlest, nondestructive AFM imaging of samples in fluid
  • PicoTREC option delivers real-time, simultaneous topography and recognition imaging
  • Sample-handling plates available to facilitate easy imaging in fluids or ambient air
  • Easy Quick Slide sample-loading mechanism makes sample preparation simple

Description

Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

The Keysight ILM offers unparalleled performance and ease of use for imaging in fluids. It extends AFM utility in order to encompass studies of single molecules, polymers, cell membranes, whole cells, and much more. Atomic force and optical (or fluorescence) microscopy data can be obtained simultaneously with the Keysight ILM.

The rigid stage structure provides the low noise floor needed to obtain sub-nanometer resolution. Furthermore, the advanced design allows the AFM to sit on top of an inverted microscope and under the illumination pillar, resulting in better optical contrast for the images.

Keysight’s QuickSlide sample-loading mechanism and a flexible sample-handling plate makes sample preparation easy. The AFM is mounted on the QuickSlide assembly, allowing the user to change samples and/or solutions without affecting the alignment of the AFM or the optical microscope.