Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Multi-Channel Antenna Calibration, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • M9352A PXI Hybrid Amplifier/Attenuator M9352A PXI Hybrid Amplifier/Attenuator 

    M9352A PXI Hybrid Amplifier/Attenuator

    The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing IF signal conditioning for use in multi-channel modular solutions.

  • M9362A M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz 

    M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz

    • The M9362AD01 for wideband capture, multi-channel coherent analysis, radar, SIGNIT, ELINT, MASINT, EW capture, & RF/uW recording.
    • Use w/ Wideband MIMO PXI VSA for simultaneous, wide bandwidth, 4 channels, analysis bandwidth for 802.11ac.

  • no image available Y1202A PCIe Cable: x8, 2.0 m 

    Y1202A PCIe Cable: x8, 2.0 m

    • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
    • Up to PCIe Gen 3 operation
    • 2.0 m length

  • no image available M9037A PXIe High Performance Embedded Controller 

    M9037A PXIe High Performance Embedded Controller

    • Intel i7-4700EQ 2.4 GHz processor
    • Front removable 240 GB solid state drive
    • Up to 16 GB RAM Memory

  • M9703A AXIe 12-bit High-Speed Digitizer M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued] 

    M9703A AXIe 12-bit High-Speed Digitizer/ Wideband Digital Receiver [Discontinued]

    • 8 channels, up to 1.6 GS/s, or interleaved to 3.2 GS/s sampling rate
    • DC to 2 GHz input frequency range
    • Real-time processing (e.g. digital downconversion) and up to 16 GB on board memory

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9536A AXIe Embedded Controller M9536A AXIe Embedded Controller [Discontinued] 

    M9536A AXIe Embedded Controller [Discontinued]

    AXIe embedded controller, Intel Xeon processor at 2.13 GHz, 160 GB SSD, 8 GB RAM

  • no image available E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz 

    E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz

    • 67 GHz (extendable to 500 GHz)
    • High performance: Aerospace defense, R&D

  • no image available N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field

  • M9703A AXIe 12-bit High-Speed Digitizer M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing 

    M9703B AXIe High-Speed Digitizer/ Wideband Digital Receiver,12-bit, 3.2 GS/s, 8-ch, FPGA Signal Processing

    • 8 channels, 12-bit resolution, up to 3.2 GS/s when interleaved
    • DC to 2 GHz input frequency range
    • Up to 16 GB on-board memory
    • Suitable for multichannel applications in advanced research and hydrodynamics experiments