Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9082B LTE/LTE-Advanced TDD Measurement Application

Sold By:

Typically Configured Price US$ 16,246

Typical Configuration

M9082B LTE/LTE-Advanced TDD Measurement Application

  • M9082B-1TP LTE TDD measurement application, transportable perpetual license

Typically Configured Price US$ 16,246

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9082B-1TP LTE TDD measurement application, transportable perpetual license US$ 16,246
M9082B-2TP LTE-Advanced TDD measurement application, transportable perpetual license US$ 5,445
M9082B-MEU Minor enhancement update US$ 605

Prices are subject to change without notice.

Related Products & Solutions

  • no image available N9080B LTE/LTE-Advanced FDD Measurement Application 

    N9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE and LTE-Advanced FDD per 3GPP release 8 to 12
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels