Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pricefrom US$ 16,733

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
N9082B-1FP
LTE TDD measurement application, fixed perpetual license 

LTE TDD measurement application, fixed perpetual license

N9082B-1FP

Price: US$ 16,733

  • LTE-TDD per 3GPP standard
  • Downlink and uplink in a single optio
  • Analysis of all LTE channels and signals
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers with Windows 7 operating system (standard)
US$ 16,733
N9082B-1TP LTE TDD measurement application, transportable perpetual license US$ 21,753
N9082B-2FP
LTE-Advanced TDD measurement application, fixed perpetual license 

LTE-Advanced TDD measurement application, fixed perpetual license

N9082B-2FP

Price: US$ 5,609

  • LTE-Advanced TDD per 3GPP Release 10/11/12 standard
  • Carrier aggregation of up to 5 contiguous/non-contiguous component carriers (CCs)
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers with Windows 7 OS
US$ 5,609
N9082B-2TP LTE-Advanced TDD measurement application, transportable perpetual license US$ 7,291
N9082B-MEU
Minor enhancement update 

Minor enhancement update

N9082B-MEU

Price: US$ 605

  • Latest enhancements to the N9082B LTE/LTE-Advanced TDD measurement application
  • Available as a post-purchase upgrade
US$ 605

Prices are subject to change without notice.

Related Software Products

  • X-Series Measurement Applications for Signal/Spectrum Analyzers 

    X-Series Measurement Applications for Signal/Spectrum Analyzers

    • See and understand more with ready-to-use measurements
    • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
    • Available on a new instrument or as a post-purchase upgrade

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • MATLAB Software MATLAB Software 

    MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

Related Products & Solutions

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available M9420A VXT PXIe Vector Transceiver 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • no image available M9421A VXT PXIe Vector Transceiver 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • no image available N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI 

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced FDD per 3GPP Release 8 to 13
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

Related Industries & Technologies