Here’s the page we think you wanted. See search results instead:


Contact an Expert

E4991B-010 Probe Station Connection Kit

Sold By:

Typical Configuration  

Typical Configuration

E4991B Impedance Analyzer

  • E4991B-300 1 MHz to 3 GHz
  • E4991B-019 Standard Data Storage
  • E4991B-010 Probe station connection kit
  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The E4991B-010 offers an accurate on-wafer or micro-component impedance measurement up to 3 GHz.

The option E4991B-010 includes;

  • Smaller 4991B test head (7-mm connector)
  • Extension cable (1m)
  • 7mm – 3.5mm (f) adapter x 1ea
  • N (m) – SMA (f) adapter x 3 ea