Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4991B-007 Temperature Characteristic Test Kit

Sold By:

Typical Configuration  

Typical Configuration

E4991B Impedance Analyzer

  • E4991B-300 1 MHz to 3 GHz
  • E4991B-019 Standard Data Storage
  • E4991B-007 Temperature Characteristic Test Kit
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The E4991B-007 provides highly accurate temperature characteristics analysis capability within the wide temperature range from -55 ºC to +150 ºC.

The option E4991B-007 includes;

  • Test fixture stand that can be placed in a temperature chamber
  • High temperature cable
  • Extension cable
  • 7 mm OPEN/SHORT standards
  • Test head stand kit
  • N(m) to SMA(f) adapter x 3ea.
  • N(f) to SMA(f) adapter x 3 ea.