Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2756A 16-Channel MSO Cable Kit

Sold By:

Starting From CA$ 1,076

Typical Configuration  

Typical Configuration

N2756A Cable- 16 channel MSO logic cable kit

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Divided into 4 sets of 4 channels so you can conveniently probe pins that are far apart
  • Flying leads offer flexibility and convenience
  • Great signal fidelity with low probe loading (100 kΩ)
  • Direct connection to a 0.1" header connector
     

Description

The N2756A is a low-cost 16-channel MSO cable kit for InfiniiVision Series oscilloscopes. The kit includes 1 flying lead cable, 5 right-angle grounds, 5 ground extenders, and 18 grabbers.

The N2756A is a replacement MSO cable.
To enable MSO capability on the following oscilloscopes, order the following upgrade products. The MSO upgrade product includes the N2756A MSO cable and a license to enable the MSO functionality.

  • InfiniiVision 3000A X-Series (100 MHz, 200 MHz, 350 MHz, and 500 MHz models): DSOX3MSO
  • InfiniiVision 3000A X-Series (1 GHz models): DSOXPERFMSO
  • InfiniiVision 3000T X-Series: DSOXT3MSO
  • InfiniiVision 4000 X-Series oscilloscopes: DSOXPERFMSO
  • InfiniiVision DSOX6000 Series oscilloscopes: DSO6MSO