Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

1-14 of 14

Sort:
User's Guide for B1506A Power Device Analyzer for Circuit Design
Provides the product overview, installation information, and usage information of B1506A Power Device Analyzer for Circuit Design.

User Manual 2020-03-16

B1506A Scalable IV to 1500 A/3 kV - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

Brochure 2019-10-14

PDF PDF 1.63 MB
B1506A Power Device Analyzer for Circuit Design - Brochure
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

Brochure 2019-10-10

PDF PDF 4.34 MB
B1506A Power Device Analyzer for Circuit Design - Data Sheet
Keysight offers new options as a replacement for curve tracer, B1506A H20/H50/H70. B1506A meets and exceeds all curve tracer capabilities. Additionally, its measurement capabilities can be upgraded.

Data Sheet 2019-08-22

Upgrade Your B1500A Series Mainframe with Windows 10 - Technical Overview
Windows XP support ended in 2014, and the support of Windows Embedded 7 ends October 2020. The Keysight B1500A/B1505A/B1506A mainframe upgrade kit is available to migrate from Windows Embedded XP/7 to Windows 10. The upgrade is available for all mainframes.

Technical Overview 2019-06-04

Challenges and Solutions for Power Testing in Automotive Applications - Technical Overview
Engineers are faced with new EV test challenges as vehicle electrification continues to bring added functions and features. Find out what tools and solutions Keysight offers to help them succeed.

Technical Overview 2017-11-13

[Power Device] Switching circuit design techniques using power devices such as GaN and SiC
Are you missing out on a better design technique, thinking in the following way?

Brochure 2016-12-28

PDF PDF 518 KB
B1506A Operation Guide
Operation guide to share a usage of the B1506A and tips to measure various kind of power devices

Operation Manual 2016-08-24

PDF PDF 14.65 MB
Practical, Efficient and Safe Power Device Thermal Characterization with B1506A - Article Reprint
The B1506A has standard solution for power device thermal test and offers fast and safe solution to customers. This white paper reports the actual implementation of thermal test with B1506A.

Article 2016-03-18

PDF PDF 616 KB
Challenges and Solutions for Power Electronics Testing Applications - Technical Overview
This technical overview introduces Keysight solutions for power electronics applications.

Technical Overview 2015-09-03

Making Your Own Socket Module
This installation guide describes a way to make a custom socket module to attach various types of power devices packaged in non 3-pins in-line package like SMD (surface mount device).

Installation Manual 2015-04-17

PDF PDF 644 KB
Precise Evaluation of Input,Output, and Reverse Transfer Capacitances of Power Devices - White Paper
Accurate characterization of power device capacitance parameter becomes important for power circuit design. This paper introduces a solution to characterize Ciss, Coss, Crss and Rg automatically.

Application Note 2014-10-10

PDF PDF 2.49 MB
Selecting Best Device for Power Circuit Design Through Gate Charge Characterization - White Paper
The gate charge (Qg) parameter becomes more important for reducing power loss of devices working under high frequency switching. This article proposes a new and innovative Qg measurement technique.

Application Note 2014-07-03

PDF PDF 343 KB
B1506A Power Device Analyzer for Circuit Design - Quick Fact Sheet
Power device users are concerned about choosing the right power devices. Learn how evaluation for IV parameters, capacitance parameters, and gate charge becomes important for power circuit design.

Brochure 2014-04-24

PDF PDF 254 KB