Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX6JITTER Jitter Analysis for InfiniiVision 6000 X-Series Oscilloscopes

Sold By:

Starting From US$ 1,891

Typical Configuration  

Typical Configuration

DSOX6JITTER Jitter analysis and clock recovery, fixed perpetual license

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Serial data TIE jitter measurements
  • Clock jitter measurements including: clock TIE, N period, period to period, +width to +width, -width to -width, and duty cycle
  • Various clock recovery algorithms including: constant/fixed clock, 1st order phase-locked loop (PLL) with loop bandwidth, and 2nd order PLL with loop bandwidth and damping factor
  • Various views/plots of jitter including: jitter histogram, jitter trend, jitter spectrum, and jitter statistics
  • Color-graded real-time eye with automatic eye-opening measurements
     

Description

As data rates continue to increase in today’s state-of-the-art high-speed digital designs, timing budgets are decreasing. Ensuring that high-speed clocks and serial data signals are valid and stable when receivers sample data often requires an understanding of the effects various jitter components that may contribute to decreased valid data windows. With the DSOX6JITTER jitter analysis option, the InfiniiVision 6000 X-Series oscilloscope can perform various types of jitter analysis measurements with multiple views and quantization of jitter to provide you with valuable insight into the source of unwanted timing errors. Keysight’s InfiniiVision 6000 X-Series oscilloscope with the DSOX6JITTER jitter analysis option is the lowest-priced oscilloscope jitter analysis test solution on the market today.