Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes

Sold By:

Starting From US$ 2,819

Typical Configuration  

Typical Configuration

DSOX4APPBNDL SW application bundle license for 4000 X-Series

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available DSOX4FLEX FlexRay Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4FLEX FlexRay Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes

    • Hardware-based decoding helps find errors quicker
    • Trigger on specific frame types (Normak, Synch, Startup, Null, All), FrameID, Errors, and cycle number)
    • Synchronize on multiplexed data with cycle-base and cycle-repetition triggering

  • no image available DSOX4VID Video Triggering and Analysis Application for the InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4VID Video Triggering and Analysis Application for the InfiniiVision 4000 X-Series Oscilloscopes

    • Provides triggering on an array of HDTV standards
    • Comes standard with NTSC, PAL, PAL-M, and SECAM support
    • Requires firmware version 2.0 or later

  • no image available DSOX4AUDIO Audio Serial Triggering and Analysis (I²S) for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4AUDIO Audio Serial Triggering and Analysis (I²S) for InfiniiVision 4000 X-Series Oscilloscopes

    • The fastest throughput oscilloscope solution for triggering on and analyzing I²S audio busses using hardware-based architecture
    • I²S Triggering and analysis
    • User-selectable signal alignment selections

  • no image available DSOX4AERO A/D Serial Triggering and Analysis (MIL-STD 1553/ARINC 429) for 4000 X-Series Oscilloscopes 

    DSOX4AERO A/D Serial Triggering and Analysis (MIL-STD 1553/ARINC 429) for 4000 X-Series Oscilloscopes

    • Hardware-based decoding helps find errors quicker
    • Trigger on specific MIL-STD 1553 Command/Status Words, Data Words, and error conditions
    • Trigger on ARINC429 labels, data and error conditions

  • no image available DSOX4AUTO Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN) for 4000 X-Series 

    DSOX4AUTO Automotive Serial Triggering and Analysis (CAN, CAN-dbc, CAN FD, LIN) for 4000 X-Series

    • The fastest throughput oscilloscope solution for triggering on and analyzing CAN/LIN serial busses using hardware-based architecture
    • CAN eye-diagram mask testing (also requires DSOX4MASK mask test option)
    • Precision differential active probes available

  • no image available DSOX4WAVEGEN2 WaveGen built-in dual-chan function and arbitrary waveform generator for 4000 X-Series Oscilloscopes 

    DSOX4WAVEGEN2 WaveGen built-in dual-chan function and arbitrary waveform generator for 4000 X-Series Oscilloscopes

    • Arbitrary waveform generator
    • Create/edit AWG waveforms using built-in editor
    • Internal memory and USB thumb drive save/recall

  • no image available DSOX4USBFL Low- and Full-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscope 

    DSOX4USBFL Low- and Full-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscope

    • Triggers on and analyzes low-/full-speed USB 2.0 serial busses
    • Uses a hardware-based decoding architecture
    • Triggers on various USB packet types
    • Dual-bus decoding with time-interleaved protocol lister display

  • no image available DSOX4USBH Hi-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4USBH Hi-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes

    • Triggers on and analyzes hi-speed USB 2.0 serial busses
    • Uses a hardware-based decoding architecture
    • Triggers on various USB packet types
    • Dual-bus decoding with time-interleaved protocol lister display

  • no image available DSOX4MASK Mask Limit Testing Application for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4MASK Mask Limit Testing Application for InfiniiVision 4000 X-Series Oscilloscopes

    • Automatic mask creation using input standard
    • Easily download multi-region masks and setups based on industry standards
    • Test up to 280,000 waveforms per second with the industry’s fastest hardware-based mask testing technology

  • no image available DSOX4EMBD Embedded Serial Triggering and Analysis (I²C, SPI) for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4EMBD Embedded Serial Triggering and Analysis (I²C, SPI) for InfiniiVision 4000 X-Series Oscilloscopes

    • The fastest throughput oscilloscope solution for triggering on and analyzing I²C and SPI serial busses
    • Multiple Bus decode triggering and listing display
    • Support for the I²C serial protocol

  • no image available DSOX4COMP Computer Serial Triggering and Analysis (RS232/UART) for InfiniiVision 4000 X-Series 

    DSOX4COMP Computer Serial Triggering and Analysis (RS232/UART) for InfiniiVision 4000 X-Series

    • Protocol trigger and hardware-based protocol decode
    • Support for RS-232/422/485 and other UART serial buses
    • Multiple Bus decode triggering and listing display

  • N2808A PrecisionProbe Software for 9000 Series DSOX4USBSQ USB 2.0 Signal Quality Test Option for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4USBSQ USB 2.0 Signal Quality Test Option for InfiniiVision 4000 X-Series Oscilloscopes

    • USB 2.0 signal quality test
    • Compatible with 4000 X-Series oscilloscopes

  • no image available DSOX4CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 4000 X-Series 

    DSOX4CXPI CXPI (Clock Extension Peripheral Interface) Triggering and Analysis for 4000 X-Series

    • Supports decoding and triggering on the Clock Extension Peripheral Interface (CXPI) protocol
    • Hardware-based decoding to capture random and infrequent errors quickly
    • Supports dual-bus analysis with time-interleave lister display
       

  • DSOXDVM 3-Digit Integrated Voltmeter DSOXDVM Integrated Digital Voltmeter (DVM) Option for InfiniiVision X-Series Oscilloscopes 

    DSOXDVM Integrated Digital Voltmeter (DVM) Option for InfiniiVision X-Series Oscilloscopes

    Integrated digital voltmeter option for InfiniiVision X-Series oscilloscopes

  • no image available DSOX4FPGAX FPGA dynamic probe option for Xilinx with InfiniiVision 4000 X-Series Oscilloscopes [Discontinued] 

    DSOX4FPGAX FPGA dynamic probe option for Xilinx with InfiniiVision 4000 X-Series Oscilloscopes [Discontinued]

    • Gain visibility into your Xilinx FPGA's internal activity
    • Access up to 64 internal signals for each pin dedicated to debug
    • Switch internal probe points in seconds
    • Automatic mapping of internal signal names to MSO labels leverages the work you did in your design environment

  • no image available DSOX4PWR Power Measurements for the InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4PWR Power Measurements for the InfiniiVision 4000 X-Series Oscilloscopes

    • Input line analysis
    • Power device analysis
    • Modulation analysis
    • Output analysis
    • Auto deskew

  • no image available DSOX4NRZ User-definable Manchester and NRZ Trigger and Decode for 4000 X-Series Oscilloscopes 

    DSOX4NRZ User-definable Manchester and NRZ Trigger and Decode for 4000 X-Series Oscilloscopes

    • Encoding: Manchester or NRZ
    • Baud rate: 5 kbps to 5 Mbps
    • Sync/start bits: 0 to 255
    • Bit order: MSB or LSB
    • Idle: 1.5 to 32 bits

  • no image available DSOX4FRA Frequency Response Analysis (FRA) for InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4FRA Frequency Response Analysis (FRA) for InfiniiVision 4000 X-Series Oscilloscopes

    • Dynamic range: > 80 dB (typical)
    • Frequency range: 20 Hz to 20 MHz
    • Sweep or single frequency test modes
    • Fixed test amplitude or custom amplitude profile
    • 10 to 50 points per decode
       

  • Educators Training Kit for InfiniiVision 2000 and 3000 X-Series Oscilloscopes Educators Training Kit for InfiniiVision Oscilloscopes 

    Educators Training Kit for InfiniiVision Oscilloscopes

    Educators Training Kit for InfiniiVision 2000, 3000 and 4000 X-Series Oscilloscopes