Here’s the page we think you wanted. See search results instead:


Contact an Expert

N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12 ft

Sold By:

Starting From US$ 804


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Type-N(m) to Type-N(m), 50 ohm nominal impedance
  • 12 ft. or 3.6 meters
  • Max frequency: 6 GHz
  • Typical VSWR: 1.20
  • Typical insertion loss: 4.27 dB
  • Nominal velocity of propagation: 69%
  • Dielectric: PTFE



The N9910X-812 is a rugged phase-stable cable, with Type-N(m) connectors on both ends. It is 12 ft. (3.6 m) in length. The color is black.