Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9071A-MEU GSM/EDGE/Evo Minor Enhancement Update

Sold By:

Starting From US$ 605

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Update your existing GSM/EDGE/Evo measurement application with the same latest enhancements included with new application purchases.

Note: New application purchases do not require the purchase of this update.

This update provides:

  • A license redemption entitlement certificate to enable all available software enhancements
  • Activation of the latest enhancements for the current and previous versions of the software at the time of redemption
  • Compatibility with both fixed and transportable applications

Determine which minor enhancements are available by checking the instrument licensing system for information on the licenses listed below.

Known software issue resolutions are available at no charge and do not require purchase of this option.

Release Date Software Version Enhancement License(s) Minor Enhancements
18-Aug-2016 A.18.05 N9071A-CFP
  • Additional result value in ORFS with total power and MC BTS Class with option 3FP
1-July-2015 A.16.05 N9071A-BFP
  • Supporting GSM multi-carrier ORFS test limit exception
01-May-2014 A.14.04 EXA
A.14.03 MXA
A.14.04 PXA
N9071A-BFP
  • Operating band span extension setting improved for GSM/EDGE Tx Band Spur measurement
  • Limit Exception function update on MCBTS ORFS for EDGE Evo
01-Nov-2012 A.11.03 N9071A-AFP
  • Reference power Max Hold in output RF spectrum (ORFS) due to switching measurement

This option can be added as a product upgrade.