Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U7227A USB Preamplifier, 10 MHz to 4 GHz

Sold By:

Starting From US$ 5,483

Typical Configuration  

Typical Configuration

U7227A USB Preamplifier, 10 MHz - 4 GHz

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U7227A-ABA English user manual, printed US$ 0

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 1,215
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 2,288
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 228
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 456

Prices are subject to change without notice.

Related Products & Solutions

  • no image available N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz 

    N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz

    • Up to 26.5 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial comms and more
    • Up to 510 MHz analysis bandwidth
    • Industry-leading phase noise
    • Upgradable real-time spectrum analyzer to 510 MHz bandwidth

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • no image available N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz 

    N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • Meter view for N9069A noise figure measurements M9069A Noise Figure Measurement Application 

    M9069A Noise Figure Measurement Application

    • Noise figure/gain measurements on amplifiers, converters and receivers
    • 1-button measurements include noise figure, gain, Y-factor, effective temperature, hot/cold power density
    • Supports SNS/346 Series noise sources, X-Series analyzers, MXE EMI receiver

  • Meter view for N9069A noise figure measurements N9069A Noise Figure Measurement Application 

    N9069A Noise Figure Measurement Application

    • Noise figure/gain measurements on amplifiers, converters and receivers
    • 1-button measurements include noise figure, gain, Y-factor, effective temperature, hot/cold power density
    • Supports SNS/346 Series noise sources, X-Series analyzers, MXE EMI receiver