Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9081A Bluetooth® Measurement Application

Sold By:

Typically Configured Price US$ 7,499

Typical Configuration

M9081A Bluetooth Measurement Application

  • M9081A-2TP Bluetooth measurement application, transportable perpetual license

Typically Configured Price US$ 7,499

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9081A-2TP Bluetooth measurement application, transportable perpetual license US$ 7,499
M9081A-MEU
Minor enhancement update 

Minor enhancement update

M9081A-MEU

Price: US$ 605

  • Latest enhancements to the Bluetooth X-Series measurement application for modular vector signal analyzers
US$ 605

Prices are subject to change without notice.

Related Products & Solutions

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • N9064A VXA vector signal and WLAN modulation analysis measurement application image N9064A VXA Vector Signal Analysis Measurement Application 

    N9064A VXA Vector Signal Analysis Measurement Application

    • FFT-based spectrum analysis
    • Time-domain analysis tools for burst analysis
    • General-purpose analog & digital modulation analysis
    • Available as a post-purchase upgrade

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels