Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9063A Analog Demodulation Measurement Application

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Configure

Related Products & Solutions

  • PathWave Vector Signal Analysis (89600 VSA) 

    PathWave Vector Signal Analysis (89600 VSA)

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • N9064A VXA vector signal and WLAN modulation analysis measurement application image N9064A VXA Vector Signal Analysis Measurement Application [Discontinued] 

    N9064A VXA Vector Signal Analysis Measurement Application [Discontinued]

    • FFT-based spectrum analysis
    • Time-domain analysis tools for burst analysis
    • General-purpose analog & digital modulation analysis
    • Available as a post-purchase upgrade

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels