Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

E4727A Advanced Low-Frequency Noise Analyzer

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available WaferPro Express 

    WaferPro Express

    • Performs automated wafer-level measurements of semiconductor devices
    • Provides turnkey drivers and test routines
    • Key software component of Wafer-level Measurement Solution, a joint partnership program with Cascade Microtech
       

  • IC-CAP Device Modeling Software 

    IC-CAP Device Modeling Software

    • Industry standard for DC & RF semiconductor device modeling
    • Extracts accurate compact models used in high speed/digital, analog and power RF applications
    • Turnkey extraction solutions for industry standard CMOS models

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

Related Products & Solutions

  • Agilent B1500A Semiconductor Device Analyzer B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization

  • E5260A 8-Slot High Speed Measurement Mainframe E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe 

    E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 5 pA
    • Configurable and upgrabable modular architecture up to 8 slots
    • EasyEXPERT group+ GUI based characterization software
       

  • E5270B 8-Slot Precision Measurement Mainframe E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe 

    E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe

    • Complete solution for IV characterization
    • Low current measurement performance as low as 0.1 fA
    • Configurable and upgrabable modular architecture up to eight slots
    • EasyEXPERT group+ GUI based characterization software is available on your PC

  • 4142B Modular DC Source/Monitor 4142B Modular DC Source/Monitor [Obsolete] 

    4142B Modular DC Source/Monitor [Obsolete]

    The 4142B was discontinued on July 1, 2003, and became obsolete on September 1, 2008.

  • no image available 4155B / 4156B Semiconductor Parameter Analyzers [Obsolete] 

    4155B / 4156B Semiconductor Parameter Analyzers [Obsolete]

    The 4155B and 4156B were discontinued on December 1, 2000 and became obsolete on February 1, 2006.

  • 4155C 4155C Semiconductor Parameter Analyzer [Obsolete] 

    4155C Semiconductor Parameter Analyzer [Obsolete]

    Keysight 4155C offers all inclusive instrument solutions and easy operation for various parametric tests. It is a cost-effective, accurate laboratory bench top solution for advanced device characterization.

  • no image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs)

    • 4-quadrant source and measurement for accurate IV characterization down to fA
    • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
    • Spot, sweep, pulse and sampling measurement capabilities
    • QS-CV measurement with leak current compensation

Related Industries & Technologies