Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

TS-8989 PXI Functional Test System

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • TestExec SL 5.1 for Windows XP TestExec SL Software 

    TestExec SL Software

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

Related Products & Solutions

  • M9186A M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • M9216A PXI 32-channel High Voltage Data Acquistion M9216A PXI 32-channel High Voltage Data Acquisition 

    M9216A PXI 32-channel High Voltage Data Acquisition

    The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • no image available U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface 

    U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface

    • Software: Test Exec SL 7.1 & TS-5000 Family Application Software 7.1V with multi-threading support over 400 built-in automotive test libraries
    • Signal switching: Up to 464 x 4 matrix
    • Load switching: Up to 64-channel x 40A and 288-channel x 7.5A and 192-channel x 2A

  • M9182A PXI Digital Multimeter M9182A PXI Digital Multimeter, 6½ digit, High Performance 

    M9182A PXI Digital Multimeter, 6½ digit, High Performance

    The Keysight M9182A is a 1-slot, PXI-H DMM with excellent accuracy and speed. The M9182A provides 10 built-in measurement types for greater flexibility.

  • M9183A Digital Multimeter 6.5 digit Enhanced Performance PXI M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance 

    M9183A PXI Digital Multimeter, 6½ digit, Enhanced Performance

    The Keysight M9183A is a 1-slot, PXI-H DMM with enhanced functionality and increased speed beyond the M9182A for your most demanding applications.

  • M9187A PXI Digital IO M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V 

    M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

    Monitor digital states or control external devices with 32 inputs/32 outputs.