Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

TS-8989 PXI Functional Test System

Sold By:
  • Keysight - Usually arrives in 7 semaine(s)

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

 Produits logiciels rattachés

  • TestExec SL 5.1 for Windows XP TestExec SL Software 

    TestExec SL Software

    TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries.

Related Products & Solutions

  • M9186A M9186A PXI Isolated Single Channel Voltage/Current Source, 100V 

    M9186A PXI Isolated Single Channel Voltage/Current Source, 100V

    An isolated dual-range V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage, similar to the V/I source found in the former Keysight E6171B Measurement Control Module.

  • M9216A PXI 32-channel High Voltage Data Acquistion M9216A PXI 32-channel High Voltage Data Acquisition 

    M9216A PXI 32-channel High Voltage Data Acquisition

    The M9216A is a multi-channel, large range voltage measurement unit capable of acquiring dynamic positive voltage levels from multiple channels simultaneously, making it ideal for automated test equipment (ATE) in automotive electronic applications.

  • M9185A PXI 8/16-Channel Isolated D/A Converter M9185A PXI 8/16-Channel Isolated D/A Converter 

    M9185A PXI 8/16-Channel Isolated D/A Converter

    The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.

  • no image available U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface 

    U8972A TS-5400 High Performance PXI Functional Test System with Mac Panel Interface

    • Software: Test Exec SL 7.1 & TS-5000 Family Application Software 7.1V with multi-threading support over 400 built-in automotive test libraries
    • Signal switching: Up to 464 x 4 matrix
    • Load switching: Up to 64-channel x 40A and 288-channel x 7.5A and 192-channel x 2A

  • M9182A PXI Digital Multimeter M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance 

    M9182A PXI Digital Multimeter, 6 ½ Digit, High Performance

    • Measurement speed up to 4,500 readings/s
    • Accuracy up to 40 ppm
    • 10 built-in measurement typesEasy control and integration into existing systems

  • M9183A Digital Multimeter 6.5 digit Enhanced Performance PXI M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance 

    M9183A PXI Digital Multimeter, 6 ½ Digit, Enhanced Performance

    • Measurement speed up to 150K readings/s
    • Accuracy up to 40 ppm
    • Low latency with 66 µs read interval rate
    • Various built-in measurement types
    • DC source
       

  • M9187A PXI Digital IO M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V 

    M9187A PXI Digital IO: 32 inputs, 32 outputs, 0.3V to 50V

    Monitor digital states or control external devices with 32 inputs/32 outputs.