Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9070A Wideband Signal Analyzer (Signal Analysis Solution)

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Related Products & Solutions

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available DSO9204H High-Definition Oscilloscope: 2 GHz, 4 Channels [Discontinued] 

    DSO9204H High-Definition Oscilloscope: 2 GHz, 4 Channels [Discontinued]

    • 16X more resolution
    • Up to 3X less noise
    • Optional digital channels
    • More than 20 applications

  • Smart Harmonic Mixers 

    Smart Harmonic Mixers

    • Auto LO amplitude adjustment to compensate cable loss
    • Vector correction data: magnitude and phase
    • Auto LO alignment at start up, Auto set default frequency and LO harmonic
    • USB plug-and play connection

Related Industries & Technologies