Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W8581BP WaferPro Express Core Measurement and Programming Bundle

Sold By:

Typical Configuration  

Typical Configuration

W8581BP WaferPro Express Core Measurement and Programming bundle software license

  • R-35E-001-A Node-locked license
  • R-36E-001-L 12 months upgrades and support - node-locked

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • IC-CAP Device Modeling Software 

    IC-CAP Device Modeling Software

    • Industry standard for DC & RF semiconductor device modeling
    • Extracts accurate compact models used in high speed/digital, analog and power RF applications
    • Turnkey extraction solutions for industry standard CMOS models

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

  • W8511BP W8580BP WaferPro Express Core Measurement Bundle 

    W8580BP WaferPro Express Core Measurement Bundle

    • Modern and intuitive user interface to setup automated wafer measurement
    • Over 50 turnkey measurement drivers
    • Advanced data display, wafer data mapping viewer and SQL database
    • Support for Cascade Microtech wafer probers

  • W8511BP W8585EP WaferPro Express Expanded Probers Support Add-on 

    W8585EP WaferPro Express Expanded Probers Support Add-on

    • Support for Accretech and TEL fully automated probers
    • Support for other probers via programming interface

Related Products & Solutions

  • W8511BP E4727A Advanced Low-Frequency Noise Analyzer 

    E4727A Advanced Low-Frequency Noise Analyzer

    • Automate 1/f, RTN and DC measurements with WaferPro Express
    • Built-in routines for devices: BJT, FET, Diode, Resistor, Circuit
    • Industry-leading noise sensitivity (-183 dBV2/Hz) at high voltages (±200 V) to ultralow frequencies (0.03 Hz)

  • B2200A fA Leakage Switch Mainframe B2200A fA Leakage Switch Mainframe 

    B2200A fA Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • Agilent B1500A Semiconductor Device Analyzer B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe 

    B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe

    • Configurable and upgradeable measurement modules up to 10 slots
    • EasyEXPERT group+ software on embedded Windows 7
    • Ready to use measurement libraries
    • 15-inch touch screen for intuitive operation, analysis and exploration for characterization