Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W8580BT WaferPro Express Core Measurement Bundle

Sold By:

Typical Configuration  

Typical Configuration

W8580BT WaferPro Express Core Measurement bundle software time-based license

  • R-37E-001-L 12 months LTU, upgrades and support - node-locked

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • IC-CAP Device Modeling Software 

    IC-CAP Device Modeling Software

    • Industry standard for DC & RF semiconductor device modeling
    • Extracts accurate compact models used in high speed/digital, analog and power RF applications
    • Turnkey extraction solutions for industry standard CMOS models

  • Model Builder Program (MBP) 

    Model Builder Program (MBP)

    • Built-in SPICE engine for fast simulation
    • Automated extraction packages for industry standard models
    • Turnkey solutions for specialty modeling
    • Full support of hierarchical, complex foundry libraries 

  • Model Quality Assurance (MQA) 

    Model Quality Assurance (MQA)

    • Complete QA flow on one platform
    • One common language (i.e. rule file) for all simulators
    • Comprehensive checking routines and simulators support
    • Automated and flexible reporting functions

Related Products & Solutions

  • W8511BP E4727A Advanced Low-Frequency Noise Analyzer 

    E4727A Advanced Low-Frequency Noise Analyzer

    • Automate 1/f, RTN and DC measurements with WaferPro Express
    • Built-in routines for devices: BJT, FET, Diode, Resistor, Circuit
    • Industry-leading noise sensitivity (-183 dBV2/Hz) at high voltages (±200 V) to ultralow frequencies (0.03 Hz)