Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9521A AXIe System Module

Sold By:

Starting From US$ 8,435

Typical Configuration  

Typical Configuration

M9521A AXIe System Module: dual port x8 PCIe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Y1223A
AXIe MultiFrame cable: 0.5m length 

AXIe MultiFrame cable: 0.5m length

Y1223A

Price: US$ 133

  • The Y1223A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals.
US$ 133
Y1224A
AXIe MultiFrame cable: 3m length 

AXIe MultiFrame cable: 3m length

Y1224A

Price: US$ 160

  • The Y1224A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals.
US$ 160

Prices are subject to change without notice.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 351
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 702
R-51C-001-1CU Onsite Warranty - 1 year US$ 322
R-51C-001-3CU Onsite Warranty - 3 years US$ 1,181

Prices are subject to change without notice.

Related Products & Solutions

  • no image available M9514A AXIe 14-Slot Chassis 

    M9514A AXIe 14-Slot Chassis

    • One AXIe system slot
    • 13 slots for AXIe instruments
    • 62-pair AXIe local bus

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9536A AXIe Embedded Controller M9536A AXIe Embedded Controller [Discontinued] 

    M9536A AXIe Embedded Controller [Discontinued]

    AXIe embedded controller, Intel Xeon processor at 2.13 GHz, 160 GB SSD, 8 GB RAM

  • M9048A PCIe Desktop Adaptor M9048A PCIe Desktop Adapter 

    M9048A PCIe Desktop Adapter

    The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers