Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9037A PXIe High Performance Embedded Controller

Sold By:

Starting From US$ 7,596

Typical Configuration  

Typical Configuration

M9037A PXIe Embedded Controller: Intel i7, 4 GB RAM, 240 GB SSD

  • R-55A-001-1 KeysightCare Assured First Year Support
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • M9037A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9037A-M16 Memory, 16GB

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Intel i7-4700EQ 2.4 GHz processor
  • 4-slot PXIe controller module
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
  • Gen 3 PCIe, 4- or 2-link (up to x24) configuration (up to 16 GB/S max data bandwidth from CPU to PXIe backplane)
  • Front panel connection with USB 2.0 (4), USB 3.0 (2), LAN (10/100/1000) (2), DisplayPort (2), GPIB and SMB trigger
  • Gen 3, x8 PCIe front panel connector for cascading chassis or RAID storage

Description

This four-slot PXIe embedded PC controller module offers Gen 3 performance and an WES 7 operating system. It is designed for complex or multi-chassis systems and secure environments and includes a front panel, removable 240 GB solid state drive (SSD). The controller is based on the Intel i7-4700EQ 2.4 GHz Quad-core processor with hyper-threading technology and lower power consumption. Memory options up to a total of 16 GB, dual DisplayPort, SuperSpeed USB, LAN and GPIB connections and a Gen 3 x8 PCIe connector on the front panel are a few of the valuable features this controller has to offer.

MATLAB for the M9037A PXIe controller orderable directly from Keysight with your controller as the software environment for developing your PXIe applications, generating your own arbitrary waveforms, measurement and data analysis routines, user-defined filters, and GUI-based instrument applications. Install on your controller or remote PC. Demonstration videos showing how to use MATLAB with Keysight instruments