Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 9,854

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

85523B-0B0 Download the product manual from the Keysight website US$ 0
85523B-1CM Rack mount kit for installation without handles US$ 72
85523B-1CN Front handle only kit US$ 72
85523B-1CP Rack mount flange and handle kit US$ 200
85523B-ABA Printed manual English US$ 0
85523B-STD Four Drive Cable Ports US$ 0
85553A
2 meter CalPod drive cable 

2 meter CalPod drive cable

85553A

Price: US$ 549

  • Used to connect the 40 GHz CalPod modules to the 85523A CalPod controller
  • Also used to connect the 40 GHz CalPod modules to the 85556A control cable splitter
  • Carries ± 15 VDC and 60 mA
     
US$ 549
85554A
10 meter CalPod drive cable extension 

10 meter CalPod drive cable extension

85554A

Price: US$ 1,135

  • Used to extend the length of the CalPod control cables
  • This cable is often used to route CalPod control signals through DC bulkhead connectors used in thermal-vacuum chambers
US$ 1,135
85555A
Splitter Drive Cable 2M 

Splitter Drive Cable 2M

85555A

Price: US$ 659

  • Used to connect the 85523A CalPod controller to the 85556A CalPod control cable splitter
  • 2 meter length
  • 12 conductors, 28 AWG wire gauge
  • Carries ± 15 VDC and 60 mA Mates with and is used with the 85556A CalPod control cable splitter
US$ 659
85556A 1x12 Fan Out Cable Splitter US$ 6,399

Prices are subject to change without notice.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 345

Prices are subject to change without notice.