Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 9,854

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Provides control of up to four CalPod calibration refresh modules
  • Can control up to 70 CalPod calibration refresh modules (requires additional accessories)
     

Description

The operation of the CalPods is via VNA firmware, and the CalPod controller provides the control signals for operation of the CalPod calibration refresh modules. The CalPod controller interfaces with the PNA family and M937xA PXIe vector network analyzers.