HIGHLIGHTS

  • Provides control of up to four CalPod calibration refresh modules.
  • Can control up to 48 CalPod calibration refresh modules (requires additional accessories).

The operation of the CalPods is via VNA firmware, and the CalPod controller provides the control signals for operation of the CalPod calibration refresh modules. The CalPod controller interfaces with the PNA family and M937xA PXIe vector network analyzers.

85523B CalPod Controller

Interested in a 85523B?

Want help or have questions?