Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Related Software Products

  • no image available UXM Test and Lab Applications 

    UXM Test and Lab Applications

    • Installed on E7515A UXM wireless test set
    • Test application for RF design validation
    • Lab application for RF and functional design validation
       

  • no image available E6966B IMS-SIP Network Emulator Software 

    E6966B IMS-SIP Network Emulator Software

    • Control manually, or automate via a defined API
    • Registration, authentication, de-registration, VoIP voice, E911, video and SMS
    • PRACK, pre-conditions, IPSec
    • Options for Enhanced Voice Services EVS codec and conferencing

Related Products & Solutions

  • E6567E E6567F cdma2000®/1xEV-DO/LTE Wireless Test Manager 

    E6567F cdma2000®/1xEV-DO/LTE Wireless Test Manager

    • PC based software which supports LTE/LTE-A with UXM and cdma2000/1xEV-DO with 8960
    • Automation of RF measurements based on 3GPP specification
    • Easy to integrate test plans with pre-defined test steps without any programming

  • E6568E E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager 

    E6568F UMTS/HSPA/LTE/LTE-A Wireless Test Manager

    • PC based software which supports LTE/LTE-A and UMTS/HSPA testing with E7515A and E5515E
    • Automation of RF measurements based on 3GPP specification
    • Easy to integrate test plans with pre-defined test steps without any programming

  • E6569E E6569F Wireless Test Manager Suite 

    E6569F Wireless Test Manager Suite

    • WTM (Wireless Test Manager) suite provides transportable licenses for both E6567F and E6568F
    • Test LTE/LTE-A, DC-HSDPA, HSPA+, HSPA, W-CDMA, GSM,GPRS,EGPRS, cdma2000 and 1xEV-DO

  • no image available E7515A-S01 Internal Applications Server for UXM 

    E7515A-S01 Internal Applications Server for UXM

    • Integrated applications server installs into rear expansion slot
    • Order with new instrument or as customer-installable upgrade
    • Conveniently run complementary software
    • 4-core 2.1 GHz Intel i7, 8 GB memory
    • Windows 7 and 4-port USB hub

  • no image available Additional Wireless Solutions from Anite 

    Additional Wireless Solutions from Anite

    • Anite is now part of Keysight Technologies
    • Device & Infrastructure Testing
    • Network Testing

Related Industries & Technologies