Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor

Sold By:

Typical Configuration  

Typical Configuration

U8487A Power Sensor; USB average thermocouple, 10MHz-50GHz

  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • U2000A-301 Power sensor cable; 5-ft (1.5m)
  • U8487A-100 Connector 2.4MM, (DC Block) 10MHZ-50GHZ

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

U8487A-0B1 English language user guide; printed
U8487A-0BF English language programming guide; printed
U8487A-0BN English language service guide; printed
U8487A-100 Connector 2.4MM, (DC Block) 10MHZ-50GHZ
U8487A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
U8487A-A6J ANSI Z540-1-1994 Calibration
U8487A-ABJ Japan - Japanese user guide; printed
U8487A-UK6 Commercial calibration certificate with test data
BV0007B BenchVue Power Meters/Sensors App
E8900-D10 USB read-only licensing dongle - FLEX10
U2000A-201 Transit case
U2000A-202 Soft carrying case
U2000A-203 Holster
U2000A-204 Soft carrying pouch
U2000A-301 Power sensor cable; 5-ft (1.5m)
U2000A-302 Power sensor cable; 10-ft (3m)
U2000A-303 Power sensor cable; 16.4-ft (5m)
U2031A
Power Sensor cable; 5-ft (1.5m) 

Power Sensor cable; 5-ft (1.5m)

U2031A
The U2031A sensor cable (grey) is compatible with the U2000 Series USB power sensors.
U2031B
Power Sensor cable; 10-ft (3m) 

Power Sensor cable; 10-ft (3m)

U2031B
The U2031B sensor cable (grey) is compatible with the U2000 Series USB power sensors.
U2031C
Power Sensor cable; 16.4-ft (5m) 

Power Sensor cable; 16.4-ft (5m)

U2031C
The U2031C sensor cable (grey) is compatible with the U2000 Series USB power sensors.
U2032A Trigger cable BNC male to SMB female 50ohm, 1.5meter length

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years
R-D4B-001-L 12 months, node-locked, license, software support subscription
R-D4B-002-L 12 months, floating (single site), license, software support subscription
R-D4B-004-L 12 months, transportable, license, software support subscription
R-D4B-005-L 12 months, USB portable, license, software support subscription
R-D5B-001-A Node-locked license
R-D5B-002-B Floating (single site) license
R-D5B-004-D Transportable license
R-D5B-005-E USB portable license
R-D6B-001-L 12-months, node-locked, software support subscription
R-D6B-002-L 12-months, floating (single site), software support subscription
R-D6B-004-L 12-months, transportable, software support subscription
R-D6B-005-L 12-months, USB portable, software support subscription

Contact Keysight for option pricing.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio