Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

M8020A-BU1 Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option and one M9537A AXIe Embedded PC Controller
M8020A-BU2 Bundle consisting of one M9505A 5-slot AXIe Chassis with USB option
M8041A-0A2 Second Channel for Analyzer, License
M8041A-0A3 Analyzer Equalization, Module-wide License
M8041A-0G2 Second Channel for Pattern Generator, License
M8041A-0G3 Advanced Jitter Sources for Receiver Characterization, Module-wide License
M8041A-0G4 Multi-tap De-emphasis, Module-wide License
M8041A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8041A-0G6 Reference Clock Input with Multiplying PLL, Clockgroup-wide License
M8041A-0G7 Advanced Interference Sources for Receiver Characterization, Module-wide License
M8041A-0S1 Interactive Link Training for PCI Express, 8GT/s, Clockgroup-wide License
M8041A-0S2 SER/FER Analysis for Coded and Retimed Loopback, Clockgroup-wide License
M8041A-0S3 Interactive Link Training for USB 3.0 and USB 3.1, Clockgroup-wide License
M8041A-0S4 Interactive Link Training for PCI Express 8GT/s and 16GT/s, Clockgroup-wide License
M8041A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8041A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8041A-801 2.92 mm Matched Cable Pair for M8000 Series
M8041A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe
M8041A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8041A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8041A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8041A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8048A-001 Four Short ISI Channels 8 to 13 inches
M8048A-002 Four Long ISI Channels 14 to 34 inches
M8051A-0A2 Second Channel for Analyzer, License
M8051A-0A3 Analyzer Equalization, Module-wide License
M8051A-0G2 Second Channel for Pattern Generator, License
M8051A-0G3 Advanced Jitter Sources for Receiver characterization, Module-wide License
M8051A-0G4 Multi-tap De-emphasis, Module-wide License
M8051A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8051A-0G7 Advanced Interference Sources for Receiver characterization, Module-wide License
M8051A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8051A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8051A-801 Clock Distribution Cable for M8051A and M8046A
M8051A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer, 2-slot AXIe
M8051A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8051A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8051A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8051A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8061A-803 Bandpass Filter 11.1 to 17.5 GHz, SMA
M8062A-0A3 Analyzer Equalization License
M8062A-0A4 Clock Recovery License
M8062A-0G4 Multi-tap De-emphasis License
M8062A-0G5 Adjustable Intersymbol Interference (ISI) License
M8062A-0S6 SAS-3/-4 Transmitter Equalization Training, Module-wide License
M8062A-0SC 100GBASE-KR4 and 25GBASE-KR Transmitter Equalization Training, Module-wide License
M8062A-ATO High-Performance BERT Module, 32Gb/s Front End, 2-slot AXIe
M8062A-C32 32 Gb/s BERT Front End
M8062A-G32 32Gb/s Pattern Generator Front End
M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M9048A
PCIe Desktop Adapter: Gen 2, x8, clock isolation 

PCIe Desktop Adapter: Gen 2, x8, clock isolation

M9048A
The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers
N4910A Cable Kit: 2.4mm matched cable pair for Parbert 13.5 Gb/s
N4911A-002 Adapter 3.5 mm female to 2.4 mm male
N4911A-004 Termination SMA 50 Ohms
N4915A-015 High-Bandwidth Pick-Off, Matched Pair
N4915A-016 Cable Kit - Clock Data Recovery with Demultiplexer
N4915A-017 Cable Kit - Clock Data Recovery (N4915A-015 Pick-Off required)
Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A
  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length

Contact Keysight for option pricing.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available N4917B Optical Receiver Stress Test Solution 

    N4917B Optical Receiver Stress Test Solution

    • 100GBASE-LR4, ER4 and SR4 test solution
    • Standard conformant optical stressed eye calibration
    • Automated turn-key solution

  • no image available N4917BSCA Optical Receiver Stress Test 

    N4917BSCA Optical Receiver Stress Test

    • Optical receiver stress test solution
    • Adjustable stress mix for user-defined calibration
    • One vendor turn-key solution automates all required instruments in the solution

  • no image available M8040A 64 Gbaud High-performance BERT 

    M8040A 64 Gbaud High-performance BERT

    • Data rates up to 32 and 64 GBaud for pattern generator and error analyzer
    • PAM4 and NRZ format selectable 
    • Integrated de-emphasis, jitter 2nd channel
    • True PAM4 error analysis
    • AXIe modules with 3-slot generator and 1-slot analyzer

Related Industries & Technologies