Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4690C Electronic Calibration Module (ECal), 300 kHz to 18 GHz, Type-N, 50 ohm, 2-port

Sold By:
Product will be discontinued: 01 December 2019

Starting From US$ 12,529

Typical Configuration  

Typical Configuration

N4690C Type-N 50 ohm Ecal module 300 kHz to 18 GHz

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • N4690C-M0F One female and one male connector, both type-N 50 ohm

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 300 kHz to 18 GHz frequency range
  • USB interface for direct control with PNA and ENA series of network analyzers
  • Fast calibration
  • Full two-port calibration with a single connection
  • Reduced connector wear
  • NIST traceable accurate calibrations
  • Reliable solid-state switching
  • The N4690C has a new shorter female connector for improved repeatability

Description

The Keysight N4690C MW electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy and accurate. The MW ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA Series of network analyzers controls the module directly via the USB interface.

ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.