Y1206A USB keyboard is thin and spill-resistant with adjustable tilt legs with 104 keys with full-size F-keys. Mouse has high-definition optical tracking.

HIGHLIGHTS

  • Keyboard has a thin profile, adjustable tilt legs, and a spill-resistant design
  • Keyboard includes 104 keys with full-size F-keys and number pad
  • Mouse has high-defintion optical tracking (1000 dpi) and includes 2 buttons and scroll wheel providing precise tracking and easy text selection
  • Mouse utilizes an ambidextrous design so it can be used either right- or left-handed
  • Plug-and-play USB connection

The Y1206A kit includes both keyboard (104 keys) and an optical mouse. Both utilize an USB connection to the enbedded controller and are plug-and-play.

Extend the Capabilities of Your Product

Want help or have questions?