Here’s the page we think you wanted. See search results instead:


Contact an Expert

Y1206A USB Keyboard and Optical Mouse

Sold By:

Starting From US$ 70

Typical Configuration  

Typical Configuration

Y1206A USB Keyboard and Optical Mouse


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Keyboard has a thin profile, adjustable tilt legs, and a spill-resistant design
  • Keyboard includes 104 keys with full-size F-keys and number pad
  • Mouse has high-defintion optical tracking (1000 dpi) and includes 2 buttons and scroll wheel providing precise tracking and easy text selection
  • Mouse utilizes an ambidextrous design so it can be used either right- or left-handed
  • Plug-and-play USB connection


The Y1206A kit includes both keyboard (104 keys) and an optical mouse. Both utilize an USB connection to the enbedded controller and are plug-and-play.