Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1676A OC-12/STM-4 Optical & Electrical Test Module

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

Offered as a highly integrated test capability to design, commission and maintain today's high-speed SONET and SDH services, the Keysight 622/155 Mbps SONET/SDH Optical Test Module for the Service Advisor enables users to quickly and easily test and troubleshoot network services.

Optical Interfaces

The N1676A features 622/155Mbps single mode 1310nm IR optical interfaces for testing at OC-12 and OC-3 SONET or STM-4 and STM-1 SDH rates.

Electrical Interfaces

This SONET/SDH module's 51Mbps/B3ZS electrical interface provides STS-1 SONET or STM-0e SDH interfaces and T1 BITS or E1-MTS reference timing source input.

BER Testing

This test module provides clear channel concatenated BER testing at STS-12c, STS-3c and STS-1 SONET or VC-4-4c, VC-4 and VC-3 SDH rates using standard PRBS, fixed and user programmable BERT patterns.

Timing Synchronization

To meet the timing synchronization needs of the networks, this optical module can be configured to synchronize to the receiver signal, internal clock source, or external T1-BITS or E1-MTS timing source.

Status, Alarm, Error Monitoring and Testing

Whether its short or long term monitoring, the N1676A provides hierarchical SONET/SDH status information and detailed reporting of alarms and errors at the section, line and path levels. The module also permits the generation of a full set of SONET/SDH errors to verify connectivity, check operating thresholds and test network surveilance.

Detailed SONET/SDH Monitoring and Control

The OC-12/STM-4 Optical Test Module provides pointer, APS, Section/Path Trace, and Overhead monitoring and control.

Options

The N1676A OC-12/STM-4 SONET/SDH Optical & Electrical Test Module is available in the following configurations:

  • Option 001 - 622/155 Mbps optical, 51 Mbps/B3ZS testing with FC and WECo 440 Connectors
  • Option 003 - 622/155 Mbps optical, 51 Mbps/B3ZS testing with ST and WECo 440 Connectors
  • Option 005 -622/155 Mbps optica, 51 Mbps/B3ZS testing with SC and WECo 440 Connectors
  • Option 011 - 622/155 Mbps optica, 51 Mbps/B3ZS testing with FC and BNC Connectors
  • Option 013 - 622/155 Mbps optica, 51 Mbps/B3ZS testing with ST and BNC Connectors
  • Option 015 - 622/155 Mbps optica, 51 Mbps/B3ZS testing with SC and BNC Connectors
  • Additonal Users Manual