Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

V9075B Mobile WiMAX™ Measurement Application for EXM

Sold By:

Configure

Prices for: Slovakia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Features

  • 802.16 OFDMA measurements per IEEE 802.16 2005 standard
  • One-button, standard-based measurements with pass/fail tests

Measurements

  • RCE (EVM), RSSI, preamble PCINR, subcarrier flatness, and IQ metrics
  • Time-gated power measurements: SEM, ACP, and channel power
  • Center frequency tolerance, symbol clock frequency tolerance, and power rise/fall
  • Delivers relative constellation error (RCE) in multiple levels (composite, pilot, data burst, un-modulated, and preamble)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The Mobile WiMAX measurement application is for the EXM wireless test set and helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with IEEE 802.16 2005 standard. Multiple color-coded result views help you quickly assess device performance for quick resolution of any problems that may arise. Using the Mobile WiMAX measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing. It’s the solution that lets you solve today and evolve tomorrow.