Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

V9063B Analog Demodulation Measurement Application for EXM

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Fast one-button, measurements with pass/fail tests
  • Provides demodulated waveform, AF spectrum, RF spectrum, and demodulation metrics
  • Demodulated signal through a speaker for additional insight on the signal

Measurements

  • Modulation analysis for AM and PM signals
  • Analyze analog modulation signals with a selection of detectors: Peak+, Peak-, (Pk-Pk)/2, and RMS
  • View RF spectrum, demodulated waveform, AF (modulating signal) spectrum, and demodulation metrics table simultaneously with quad view
  • Play the modulating signal over a speaker (also referred to as "tune and listen")

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The analog demodulation measurement application is for the EXM wireless test set and helps you easily achieve your manufacturing test goals for today’s multi-format devices. Its easy-to-use, one-button measurements analyze analog modulated signals such as AM and PM. The application provides demodulated waveform, AF spectrum, RF spectrum, and demodulation metrics with unprecedented measurement speed. It also allows you to listen to the demodulated signal through a speaker for additional insight on the signal. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the analog demodulation measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing. It’s the solution that lets you solve today and evolve tomorrow.