Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9513A Metrology Scanner

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Excellent closed-loop tip scanning performance
  • Atomic-resolution imaging with closed-loop 90μm scanner
  • Utilizes Keysight’s patented top-down tip scanner technology
  • Easy to handle, robust design has no cables & integrated photodetector

Description

The 90 μm closed-loop scanner achieves low noise performance, enabling atomic-resolution imaging. Stable AFM imaging is combined with exceptionally flat, easily reproducible displacement over the entire scan range to deliver high resolution and very low distortion. Keysight’s patented top-down tip scanner technology is ideal for imaging in fluids and in air as well as under controlled temperature and environmental conditions. Open access to the scanner and easy alignment of the optics simplify use of the 7500.