Here’s the page we think you wanted. See search results instead:


Contact an Expert

V9072B cdma2000® Measurement Application for EXM and EXF

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications


  • Complies with 3GPP2 Release A, supports IS-95 or cdmaOne and cdma2000 for forward link and reverse link
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for manufacturing with multiple measurements from a single acquisition using the EXM sequencer


  • Forward and reverse link: composite rho and EVM, QPSK EVM, code domain error, frequency error, time offset, and power measurements
  • Automatic detection of forward link signals from radio configuration (RC) 1 to 5
  • Displays code domain power (CDP) results in Hadamard or bit-reverse
  • Specifies chip and PN offsets, and measurement interval from 1 to 32 PCG (1 PCG=1536 chips)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface


The cdma2000 measurement application is for the EXM wireless test set and helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with 3GPP2 Release A, and supports IS-95 or cdmaOne and cdma2000 for forward link and reverse link. The EXM’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices and modules for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the cdma2000 measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing. It’s the solution that lets you solve today and evolve tomorrow.

Related Industries & Technologies