Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

V9077B WLAN Measurement Application for EXM and EXF

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Fully compliant to the IEEE 802.11a/b/g/n/j/p/ac/af/ah standards
  • One-button, standards-based measurements with pass/fail tests
  • Advanced sequencing to capture multiple WLAN formats within one sequence
  • Optimize test throughput with independent source and analyzer for parallel receiver and transmitter testing

Measurements

  • IQ measurements: power vs. time, spectral flatness, modulation analysis, and more
  • Multiple result views: constellation diagram, EVM vs. symbol, EVM vs. subcarrier, and numeric results display for OFDM signal
  • OFDM data burst information, HT-Sig information for 802.11n (MCS 0-7), and VHT-Sig information for 802.11ac (MCS 0-9)

MIMO measurements

  • Switched MIMO (up to 3X3) measurements for cost effective manufacturing testing of WLAN MIMO devices
  • True MIMO measurements (up to 4X4) for EXM wireless test set with multiple TRX channels for design and validation of WLAN MIMO devices
  • Detailed MIMO measurement results per stream and channel: RMS EVM, peak EVM, pilot EVM, data EVM, IQ offset, frequency error, and more
  • New enhancement for WLAN combined measurements that supports the measurements required for calibration of the transmitter beamforming function in devices and femtocells

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Description

The WLAN measurement application helps you easily achieve your manufacturing test goals for today’s multi-format devices and femtocells. It quickly performs standards-based measurements for compliance with IEEE 802.11 series standards. The EXM's and EXF’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices, modules and femtocells for maximum manufacturing throughput. Should issues arise, multiple color-coded result views help you quickly identify them for quick resolution. Using the WLAN measurement application with the EXM and EXF wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing.