Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

E6640A EXM Wireless Test Set

Sold By:

Configure

Prices for: Italia

* Prezzi soggetti a variazione. Per una richiesta di offerta contattare il numero 800 599100.

Key Features & Specifications

Optimize multi-device testing - See the latest enhancements

  • Up to four TRX channels per EXM, with up to 6 GHz bandwidth on each TRX
  • Two full-duplex and two half-duplex or four full-duplex ports per TRX
  • Customizable to connect up to 32 DUTs with multi-port adapter (MPA) technology
  • Independent source and analyzer on each TRX allows efficient use of test resources

Test multi-format devices

  • Cellular: LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
  • Connectivity: 802.11a/b/g/n/j/p/ac/af/ah, WLAN MIMO 2x2/3x3/4x4, Bluetooth®, WiMAX, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video

Maximize throughput and yield*

  • Accelerate test execution by capturing multiple format cellular and WLAN measurements via advanced sequencing and single-acquisition multiple measurements (SAMM)
  • Receiver EVM for 160 MHz 802.11ac: ≤ –43 dB (typical)
  • Absolute level accuracy, 380 MHz to 3.8 GHz: ≤ ±0.2 dB (typical)
  • Output power range, 380 MHz to 6 GHz: +5 to –130 dBm (typical)

Get up and running in hours, not days, with validated turnkey chipset solutions

  • Reduce test-development time and cost with chipset-specific calibration and verification routines
  • Leverage local application engineers’ expertise to optimize the EXM for your needs

* Data subject to change without notice.

Description

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

 

In wireless device manufacturing, meeting ever-tougher goals and tighter schedules is easier when you have access to the best resources. Look to Keysight and our new EXM wireless test set. It’s scalable to meet your production needs and in sync with the latest cellular and WLAN chipsets. Better yet, the EXM delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing.

Drive broader acceptance of chipsets

  • Drive down the cost of capital equipment and testing for your chipsets
  • Be ready for what’s coming next: the EXM supports 160 MHz bandwidth, up to 4x4 true-MIMO, LTE-A CA, and more
  • Accelerate your chipset to manufacturing with greater readiness and faster ramp-up and access to EXM-specific technical support from Keysight’s Manufacturing Integration Test (MTI) team and the knowledge of Keysight domain specialists

Roll out new, or upgrade, production lines with greater speed and confidence

  • Gain certainty from chipset compatibility and validated EXM test capabilities that directly control chipsets
  • Access the fastest, most reliable calibration and verification functions offered in each vendor’s chipset
  • Accommodate unexpected behavior in chipsets and devices with multi-function, multi-port flexibility

Create flexible systems for high-volume manufacturing of wireless devices

  • Easily keep pace with your production capability and capacity needs with the EXM
  • Achieve the highest throughput currently possible with the EXM’s raw hardware speed and fast sequencing
  • Increase first-pass yield with superior signal purity and excellent measurement accuracy
  • Design and validate 802.11n and 802.11ac 2x2/3x3/4x4 True-MIMO devices
  • Multiple TRXs (2x2, 3x3, 4x4) enable simultaneous test for MIMO antennas up to 160 MHz bandwidth

Confidently validate your MIMO design and efficiently test in production using one platform

  • Design and validate 802.11n and 802.11ac 2x2/3x3/4x4 True-MIMO devices
  • Multiple TRXs (2x2, 3x3, 4x4) enable simultaneous test for MIMO antennas up to 160 MHz bandwidth
  • Switched-MIMO provides cost effective manufacturing test solution

Related Industries & Technologies