Here’s the page we think you wanted. See search results instead:


Contact an Expert

N9414B-020 Electrochemistry

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Built-in environmental chamber offers complete control of gaseous environments
  • Mini reference electrode provides a true potential control
  • Head electronics box with built-in potentiostat that has lower noise and more range


Keysight’s electrochemical SPM (EC-SPM) is setting the industry standard for the use of electrochemistry with AFM. Electrochemical SPM offers electrochemists a mini reference electrode, providing true potential control, as well as the lowest-noise potentiostat, with large range, for in situ EC-SPM studies. When combined with temperature control, it is possible to obtain valuable information about electrochemical processes that would otherwise be inaccessible. Furthermore, the utilization of environmental control allows imaging with no dissolved oxygen in either aqueous or non-aqueous solutions. Also, the new version of Keysight NanoNavigator/PicoView software provides additional EC features and excellent presentation of data.