Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1299A Startup Kits

Sold By:

Typically Configured Price Rs 1,613

Typical Configuration

Y1299A Start-up Kits

  • Y1299A-001 PXI Multi-Channel/MIMO Test Solution Kit

Typically Configured Price Rs 1,613

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

You must add options to the base product to obtain a price estimate.
Y1299A-001 PXI Multi-Channel/MIMO Test Solution Kit Rs 1,613
Y1299A-004 RF PA/FEM Characterization and Test, Reference Solution Kit Rs 1,613
Y1299A-006
5G Channel Sounding , Reference Solution Kit 

5G Channel Sounding , Reference Solution Kit

Y1299A-006

The Y1299A-006 Startup kit is a solution specific kit containing start up instructions and example programs.

call
Y1299A-007 Radio Test, Reference Solution Kit Rs 1,613

Prices are subject to change without notice.

Related Products & Solutions

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • no image available PXI Chassis and Controllers 

    PXI Chassis and Controllers

    • From 5 slot Gen 1 to 18-slot Gen 3 chassis, we have what you need from small low cost to multichannel high speed manufacturing.

  • no image available LTE/LTE-Advanced Multi-Channel, Reference Solution 

    LTE/LTE-Advanced Multi-Channel, Reference Solution

    • Up to 4x4 time synchronized MIMO
    • 1 MHz to 3 GHz or 6 GHz
    • Up to 160 MHz
    • < 20 ns channel-to-channel synchronization