Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9911X Economical Waveguide Calibration Components

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Waveguide to coax adapters, terminations, flush shorts,1/4 wavelength offsets
  • WR-137 : 5.38 to 8.18 GHz
  • WR-90 : 8.2 to 12.5 GHz
  • WR-62 : 11.9 to 18 GHz
  • WR-42 : 17.6 to 26.7 GHz
  • Metric and imperial flange sizes available

Description

N9911X is a collection of economical waveguide components well-suited for FieldFox CAT and VNA calibrations. The N9911X cal kit definitions are built-into FieldFox firmware, and can be downloaded from FieldFox's calibration kit website.

Component descriptions are listed in the Options tab.

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.