Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 1,719

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Option 330 enables pulse measurements on FieldFox using Keysight's USB peak power sensors. The pulse measurement mode can be used to characterize RF pulses such as those used in radar and electronic warfare systems.

Frequency of operation, dynamic range, minimum pulse width and other performance specifications depend on the sensor.

Measurements include:

  • Average power, peak power, and peak to average ratio
  • Analog gauge display and digital display, dBm and watts
  • Relative/absolute measurements, dB or %, minimum and maximum limits
  • Trace graph for pulse profile viewing with gating
  • Rise time, fall time, pulse width, pulse period, pulse repetition frequency

Supported USB peak power sensors

This option can be added as a product upgrade