Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,840

Typically Configured Price US$ 3,840

Typical Configuration

87104Q Low PIM Switch, SP4T, DC-20 GHz, terminated, 24 VDC

  • 87104Q-161 16 pin DIP socket and connector with 24 inch ribbon cable, bare wire
  • 87104Q-024 24 vdc
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price US$ 3,840

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Low PIM performance of -160 dBc
  • Guaranteed 0.03 dB insertion loss repeatability
  • Guaranteed 3 million cycles per section of operating life
  • Excellent isolation minimizes cross-talk between channels to ensure signal integrity

Description

Low passive intermodulation (PIM) is crucial for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high intermodulation. The Keysight 87104Q is a low PIM SP4T coaxial switch, operating from DC to 20 GHz, which can help to keep the system PIM level low. A guaranteed 0.03 dB insertion loss repeatability and 3 million cycles of operating life ensures signal integrity, improves testing efficiency and ultimately maximizes test throughput.

For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.