Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1146B 100 kHz/100 A Current Probe

Sold By:

Starting From US$ 656

Typical Configuration  

Typical Configuration

1146B Probe - 100 kHz, 100A AC/DC current probe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • AC current accuracy: 100 mV/A (50 mV to 10 A peak) - 3% of reading ≥50 mA 10 mV/A (500 mA to 40 A peak) - 4% of reading ≥50 mA 10 mV/A (40 A to 100 A peak) - 15% max at 100 A
  • Working voltage: 600 V max
  • Battery: 9 V alkaline
     

Description

This AC/DC current probe provides accurate display and measurement of currents from 100 mA to 100 A rms, dc to 100 kHz, without breaking the circuit. The Keysight 1146B uses hall-effect sensor technology to measure AC and DC signals. It is compatible with any Keysight oscilloscope with 0.2 to 0.5 V/div sensitivity and 1 MΩ BNC input. For use with high-end Infiniium oscilloscopes with 50 ohm input, use the high impedance adapter (E2697A for 80000 and 90000 Series or N5449A for 90000X/Q Series).

The 1146B is ideal for capturing transient current signals such as those found in motor controllers, switching power supplies, inverters and current amplifiers driving inductive loads.

The 1146B is the replacement of the 1146A. The 1146A is now discontinued. The 1146B is 100% form, fit, function and price equivalent to the 1146A.