Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,282

Typical Configuration  

Typical Configuration

U3606B Multimeter - DC Power Supply

  • W4100-3MW Warranty, 3mth for included accessories
  • U3606B-ABA English language quick start guide; printed
  • R-51B-001-Z Return to Keysight Warranty - 3 years


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Full-featured 5 ½ digit DMM

  • 5½ digit, 120,000 counts resolution
  • 10 measurement functions and 8 built-in math functions
  • 4-wire low resistance measurement with 0.001 mΩ resolution
  • 0.025% DC voltage accuracy


Full-featured 30 W, DC power supply

  • 30 V/1 A, 100 mA/30 V, 8 V/3 A and 1000 mV/3 A
  • 0.01% + 3mV load regulation
  • Over voltage (OVP) and over current (OCP) load protection
  • 4.8kHz Square-wave generator, auto ramp and scan capability


Other Features

  • Built-in GPIB (IEEE-488) and USB 2.0 full speed interface
  • SCPI language compatible
  • Universal AC input (100V - 240V, 45Hz to 66Hz)
  • Kensington lock slot to prevent theft or misplacement 


The U3606B multimeter | power supply combines a full featured 5.5 digit digital multimeter with a 30 Watt power supply in a single, compact unit. Hence it is capable of powering up your device under test (DUT) while you measure voltage, current and more at the same time.

Measurement capabilities include:

  • Sweep function (ramp and scan) to simplify device characterization for multi-level DC bias testing such as DC motor testing, transistor gain test, relay control and margin tests.
  • Low resistance measurement for higher accuracy 

Discover how you can use the U3606B to easily accomplish test and measurement tasks – Register to receive free application notes