Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • W1461BP SystemVue Comms Architect W1461BP SystemVue Comms Architect 

    W1461BP SystemVue Comms Architect

    Core system design physical layer (PHY) environment in the SystemVue product family

  • W1462BP SystemVue FPGA Architect W1462BP SystemVue FPGA Architect 

    W1462BP SystemVue FPGA Architect

    Adds Fixed-point hardware-true simulation models and a VHDL/Verilog hardware implementation path for the SystemVue environment.

  • W1464BP SystemVue RF System Architect W1464BP SystemVue RF System Architect 

    W1464BP SystemVue RF System Architect

    Adds spectral domain RF block simulator and a frequency planning tool to SystemVue.

  • W1465BP SystemVue System Architect W1467BP SystemVue Array Architect 

    W1467BP SystemVue Array Architect

    • General system-level modeling and design with SystemVue
    • RF System Architecture support for RF transceiver design
    • Phased Array / Beamforming support for Dataflow and RF System simulators

  • W1465BP SystemVue System Architect W1465BP SystemVue System Architect 

    W1465BP SystemVue System Architect

    Adds fixed-point hardware-true simulation models and a VHDL/Verilog hardware implementation path to the SystemVue environment.

  • W1713 SerDes Model Library W1711EP SystemVue Engine 

    W1711EP SystemVue Engine

    SystemVue Engine

  • W1713 SerDes Model Library W1712EP SystemVue Distributed Computing 8-pack 

    W1712EP SystemVue Distributed Computing 8-pack

    The SystemVue Distributed Computing 8-pack accelerates and manages multiple parameterized sweep simulations across distributed compute environments.

  • W1716 SystemVue Digital Pre-Distortion Builder W1716EP SystemVue Digital Pre-Distortion Builder 

    W1716EP SystemVue Digital Pre-Distortion Builder

    Improves performance of 4G components by creating digital pre-distortion (DPD) networks to reduce memory effects, and improve dynamic range. Uses a guided, measurement-based interface.

  • SystemVue ESL Software SystemVue Design Kits & Application Personalities 

    SystemVue Design Kits & Application Personalities

    Application personalities and design kits for SystemVue to accomplish deeper analysis and/or implementation tasks, for both RF system architectures and digital hardware design.

  • W1905 SystemVue Radar Model Library W1902EP SystemVue Digital Modem Library 

    W1902EP SystemVue Digital Modem Library

    The W1902EP is a simulation reference library supporting 40 types of modulation for Satellite and Military Communications architects, baseband algorithm researchers, and component verifiers in R&D.

  • W1713 SerDes Model Library W1713EP SerDes Model Library 

    W1713EP SerDes Model Library

    The W1713 SerDes Model Library is a subset of W1714 AMI Modeling Kit that omits the code generation feature of W1714.

  • W1719 SystemVue RF System Design Kit W1719EP SystemVue RF System Design Kit 

    W1719EP SystemVue RF System Design Kit

    An innovative simulator and use model for RF system architects that creates better designs, lowers project risk, and saves time and prototyping costs.

  • W1915 SystemVue mmWave WPAN Baseband Verification W1915EP SystemVue mmWave WPAN Baseband Verification 

    W1915EP SystemVue mmWave WPAN Baseband Verification

    Provides configurable IP reference for TX/RX of 802.11ad and 802.15.3c personal area networks operating at 60 GHz. Supports both simulation and hardware-based verification using SystemVue.

  • W1917 WLAN Baseband Verification Library W1919EP GNSS Baseband Verification Library 

    W1919EP GNSS Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for global navigation satellite systems, to enable support for existing commercial wireless standards.

  • W1917 WLAN Baseband Verification Library W1917EP WLAN Baseband Verification Library 

    W1917EP WLAN Baseband Verification Library

    An optional Keysight SystemVue simulation reference library intended for makers of multiformat radios, to enable support for existing commercial wireless standards.

  • SystemVue Baseband Exploration & Verification Libraries 

    SystemVue Baseband Exploration & Verification Libraries

    Standards-based PHY libraries, compiled sources, receivers, function blocks, and reference designs that adhere to the physical layer of modern emerging standards.

  • W1905 SystemVue Radar Model Library W1908EP SystemVue Automotive Radar Library 

    W1908EP SystemVue Automotive Radar Library

    The W1908 SystemVue Automotive Radar Library provides dozens of highly-parameterized simulation models and reference designs for automotive radar scenario simulation.

  • W1905 SystemVue Radar Model Library W1905EP SystemVue Radar Model Library 

    W1905EP SystemVue Radar Model Library

    The W1905 Radar Model Library provides over 40 highly-parameterized primitive blocks and 26 higher-level reference designs to create a working radar system scenario.

Related Products & Solutions

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels

  • M8190A M8190A 12 GSa/s Arbitrary Waveform Generator 

    M8190A 12 GSa/s Arbitrary Waveform Generator

    • A Keysight AWG
    • The source of greater fidelity
    • Delivers high resolution and wide bandwidth simultaneously