Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range 75 to 110 GHz
  • WR10 input port flange
  • Low conversion loss 11 dB
  • Driven directly from a PXA, MXA or EXA signal analyzer with Option EXM
  • Direct frequency amplitude display on signal analyzer
  • Easily reconfigurable as a block down-converter with up to 20 GHz bandwidth
  • 9V DC power supply included


The N9029AV10 millimeter-wave signal analyzer frequency extension module is one of the mixer/amplifier/multiplier chain series (WRxx SAX Series) from VDI Inc. that has been designed to work directly with the N9030A PXA, N9020A MXA or N9010A EXA X-Series signal analyzers. The module provides high sensitivity millimeter measurements for the WR10 waveguide band covering 75 to 110 GHz. The N9029AV10 extends the high performance attributes of the X-Series signal analyzer into millimeter frequencies.

For more millimeter test equipment solutions, please contact Virginia Diodes, Inc. (VDI)