Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N5183B
MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

N5183B
  • Up to 40 GHz
  • Best-in-class phase noise
  • Compact 2U alternative to the PSG in the lab, depot or field
0

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • no image available E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz 

    E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz

    • 67 GHz (extendable to 500 GHz)
    • High performance: Aerospace defense, R&D

  • no image available E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz 

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    • 44 GHz (extendable to 500 GHz)
    • High performance: R&D, manufacturing
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • no image available N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best combination of output power, low harmonics, and step attenuation
    • Performs basic LO and parametric testing

  • no image available N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz 

    N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field